Real freedom of choice

Our extensive range of columns and
mini-columns offers real freedom of choice when supplying power to different spaces, and real convenience right where users need it.

Three finishes are available for optimum harmony with wiring accessories and the different types of environment: white, aluminium, black.

Real freedom of choice

Snap-on columns &
mini-columns

Attractive and functional, these can integrate Mosaic and Arteor functions quickly and seamlessly.

Available in 1 compartment with 2 sides, 2 and 4 compartments, they come in different heights:
  - 0.30 m and 0.68 m for mini-columns
  - 2.70 m (adaptable up to 3.9 m) and 3.9 m (adaptable up to 5.1 m) for columns
Columns and mini-columns also exist in a mobile version for total flexibility and perfect adaptability when reconfiguring spaces.

Snap-on columns & mini-columns

Universal columns and mini-columns

Ensuring perfect compatibility with different standards and wiring accessory ranges, universal columns and mini-columns come with 1 or 2 compartments. They are offered in different heights:
  - 0.30 m and 0.68 m for mini-columns
  - 2.70 m (adaptable up to 3.9 m) and 3.9 m (adaptable up to 5.1 m) for columns

Universal columns and mini-columns

Ease of installation

The innovative “turn & fix” compensating system locks the column position – The system is available for the whole range (except for 4 - compartment columns).

The flexible ovaline accessory is used both horizontally and vertically for the 4 - compartment column and the 1 or 2 - compartment columns, equipped with the pole finishing kit, to make it easier to run cables between the column and the cable trays.

Ease of installation