CTX³ 3-pole contactors up to 800 A (AC 3)

A perfect solution for switching motors and controlling circuits for the most demanding applications.

Main characteristics:
  - Connection plates for bars or lugs
  - Pre-fitted auxiliary contact blocks (2 per contactor). Additional auxiliary contact blocks can be fitted on the right or left of the contactors
  - IP 2X screw terminals up to 40 A, screw or cage terminals from 50 to 150 A 
  - Integrated auxiliary contacts

CTX³ 3-pole contactors up to 800 A (AC 3)

RTX³ thermal relays up to 800 A

RTX³ thermal relays provide protection against overloads, long starting times and prolonged stalling of the motor.

Main characteristics:
  - Trip indicator
  - Off/test button
  - Thermal protection trip threshold setting
  - Reset button and mode selector: automatic (A)/manual (H)
  - Sealable protective cover
  - Integrated auxiliary contacts (1NO+1NC)
  - IP20 terminals

RTX³ thermal relays up to 800 A

Compact motor starters

RTX³ thermal relays can be used to create motor starters from 0.1 A to 800 A in conjunction with contactors ranging from the mini CTX³ to the CTX³ 800.

Compact motor starters

Mini CTX³: ultra-compact solution up to 16 A

With their compact size, mini CTX³ contactors are easily integrated in control or distribution boards for switching motors, lighting and heating circuits up to 16 A.

Main characteristics:
  - DIN rail mounting or using screws 
  - IP 2X screw terminals
  - Integrated auxiliary contact (3P only)
  - A1 and A2 power supply terminal block

Mini CTX³: ultra-compact solution up to 16 A

4-pole CTX³ contactors

CTX³ contactors are available in a 4-pole version from 20 to 900 A (AC 1).

Can be equipped with auxiliary contact blocks, a time-lag module (except CTX³ 4P 165 to 900 A) and a CTX³ interlock module.

4-pole CTX³ contactors

Accessories for all applications

Thanks to a wide range of accessories, CTX³ contactors can be used in a variety of applications:
  - Switching capacitor banks
  - Transfer switch
  - Motor reversing
  - Time delay motor starter
  - Control unit, etc

Accessories for all applications
Accessories for all applications
Accessories for all applications