Latching relays

Control the power supply to your lighting circuits efficiently from different locations using Legrand latching relays.

They are available in 3 versions, all of which have space for inserting a supply busbar:
  - Single pole 16 A 250 V~
  - Double pole 16 A 250 V~
  - Four pole 16 A 400 V~

Our latching relays conform to standard NF EN 60669‑2‑2.

Latching relays

Timers

These are used to switch on a lighting circuit for a defined length of time.

Our timers incorporate self-protection in case the push-button jams, and have space for inserting the supply busbar.

Power supply: 230 V~ - 50/60 Hz
Adjustable time delay from 0.5 to 12 minutes depending on the version
Output: 16 A - 250 V~ - μ cos φ = 1

Timers

Contactors

For optimal energy management of high energy consumption appliances, choose our contactors.

They are available in different versions:
  - With or without manual override
  - Coils: 24 V~ and 230 V~
  - 2P, 3P or 4P
  - Imax between 25 A and 63 A

Contactors

Time delay relays

For controlling on/off switching of devices (lighting, automation device, signalling) according to a preset period from 0.1 s to 100 hrs.

Time delay relays are available in different versions: on delay, off delay, flashing, delay on closing, delay on power-up, multi-function, etc.

Power supply: 12 V to 230 V~ and =
Output: 8 A - 250 V~ - μ cos φ = 1

Time delay relays

Programmable time switches

For switching electrical circuits (heating, lighting) on and off at selected times over a programmed period of time.

The Legrand offer comprises:
- Analogue time switches
- Digital time switches with temporary or permanent override, with space for inserting the supply busbar

Power supply: 24 V~ / 120/230 V~ / 230 V~ 50/60Hz, depending on the version
Output: 16 A - 250 V~ or 24 V~ - μ cos φ = 1, depending on the version

Programmable time switches

Light sensitive switches

These switch a lighting circuit on and off according to the light level: nightfall, dawn.

Supplied with photoelectric cell housed in an IP55 weatherproof Plexo box, light sensitive switches are available in standard or programmable versions.

Power supply: 230 V~ - 50/60 Hz
Output: 16 A - 250 V~ - μ cos φ = 1

Light sensitive switches

Remote control dimmers

Their role is to dim lighting with the greatest of ease.

Dedicated solutions are available for:
- Incandescent loads
- Fluorescent lamps with electronic ballast

Remote control dimmers