An offer of basic dedicated solutions

The Mosaic offer for healthcare establishments consists of standard and dedicated functions to ensure ease of use, efficiency and comfort for not only staff but also patients and residents! These functions are suitable for everyone:
able-bodied people, people with reduced mobility, etc.
Our products are made from antimicrobial materials: this technology can eliminate the majority of bacteria without creating resistance. Legrand’s easy-clean solutions guarantee optimal hygiene quality!

An offer of basic dedicated solutions

Nurse call system

Hand-held remote control units and call units, door units and interphone units, corridor signalling devices, nurses' station control units, system products, secure wandering system, etc, Mosaic nurse call system solutions can be used to implement complete installations providing comfort and peace of mind to anyone at any time.
They are compatible with the majority of nurse call systems.

Nurse call system
Nurse call system
Nurse call system

LED luminaires & bedhead strips

Find out more about the Mosaic LED luminaires & bedhead strips, ideal solutions for retirement homes, homes for the elderly, nursing homes, establishments providing a low level of medical care and private homes.
With very low consumption and an estimated life of 100,000 hours, these solutions can be used for a reading light only, or for reading and room lighting. Thanks to dynamic lighting solutions, you can even control the lighting colour automatically according to the time of day, in order to minimise cognitive deficiencies.
Bedhead strips benefit from a range of dedicated controls for lighting or other SELV functions.

 LED luminaires & bedhead strips
 LED luminaires & bedhead strips
 LED luminaires & bedhead strips

Assistance with independent living

Mosaic lighting solutions for assistance with independent living allow patients to be more independent without compromising safety.
As soon as the patient gets up, automatic sensors placed close to the bed switch on the lighting path.
The low-level lighting allows patients to get their bearings and move around in complete safety, without being dazzled.

Assistance with independent living

Environmental actigraphy

The actigraphy system using BUS/SCS allows care staff to monitor patient activity and remotely control the roller shutters in the room. All data can be viewed from the nurses’ station using the actigraphy software which provides PC-based reporting.
If you want even more functionality, opt for the E-monitor’age BUS/KNX actigraphy system. It has innovative sensors that detect: falls, sound, vision, air quality, breathing, lying in bed, sleep quality, etc. This system can be used to pre-process data and either model rules or act as a decision-making engine.

Environmental actigraphy

Antimicrobial wiring accessories and antimicrobial trunking

All the conventional functions you use every day are available in the “White antimicrobial” finish: two-way switch, push-button, sensitive switch, touch control, roller shutter switch, ventilation control, 2P+E socket, RJ 45 socket, etc.
They come with a wide range of plates (2 modules, 4 modules, 2 x 2 modules, 4 x 2 modules, etc) and accessories (blanking plates, indicator lights, anti-extraction module, etc)!
A special mark identifies antimicrobial functions in the complete Mosaic wiring accessory range.

Antimicrobial wiring accessories and antimicrobial trunking