Cablofil wiremesh cable trays

The Cablofil wiremesh cable tray has the most certifications in the Legrand range.
It has successfully passed all the laboratory tests and complies with the requirements of the standards (UL, IEC EN 61537).
It is certified E 30/E 90 in accordance with standard DIN 4102-12 and CSIRO.

Learn more

P31 cable trays

Robust, efficient, certified products. Ingenious design, quality, excellence, fire resistance are the main attributes of the new range of P31 cable trays.

Learn more

Cable ladders

Unfailing strength: increased capacity for heavy loads up to 100 kg/m for a 6 m span.
Able to carry a very large number of cables, making them an ideal solution for large projects.

Learn more