RX³: essential protection

The RX³ range of RCCBs and MCBs satisfies the essential requirements on residential or small commercial sites, protecting against short-circuits, overloads and residual current faults.

RCCBs: 
In = 25 to 80 A, 2P to 4P
Sensitivity: - AC Type 30/100/300 mA;
A Type 30 mA
IEC 61008-1

MCBs: 
In = 6 to 63 A, 1P to 4P
Breaking capacity: 4500 and 6000 A 230/400 V~ 
B and C curves
IEC 60898-1

Versions compatible with prong-type or fork-type supply busbars.

RX³: essential protection

TX³: the solution for current sites

Designed to meet the requirements of current sites in the residential and commercial sectors, Legrand's TX³ range effectively protects people (against risk of electrocution) and property (against short-circuits, overloads and residual current faults).

Comprises thermal-magnetic circuit breakers and RCCBs, compatible with DX³ control and signalling auxiliaries

RCCBs: 
In = 16 to 80 A, 2P and 4P
Sensitivity:  - AC and A types 30/100/300 mA
IEC 61008-1

MCBs: 
In = 2 to 63 A, 1P to 4P
Breaking capacity: 6000 and 10,000 A
230/400 V~
B and C curves
IEC 60898-1

Versions compatible with prong-type or fork-type supply busbars.

TX³: the solution for current sites

DX³: advanced protection

Packed with innovative functions and technical features, the DX³ range meets the needs of the most demanding residential, commercial and industrial installations in terms of safety, performance and selectivity.

Comprising MCBs, RCBOs, RCCBs and add-on modules, the DX³ range ensures the safety of people and property as well as maximum continuity of service.

In = 1 to 125 A, 1P to 4P
Breaking capacity: 6000/10 kA; 10,000/16 kA; 25 kA, 36 kA, 50 kA - 230/400 V~
B, C and D curves
IEC 60898-1

As for the accompanying auxiliaries offer, it ensures accurate monitoring and control of any installation.

Versions compatible with prong-type or fork-type supply busbars.

DX³: advanced protection

DX³ Stop Arc: increased protection against fires of electrical origin

Dealing with the risk of fire undoubtedly represents one of the most complex aspects of safety. These Arc Fault Detection Devices (AFDDs) are an ideal response to the recommendations of international installation standard IEC 60364-4-42, which recommends using these solutions.

Quick, easy and intuitive to install, DX³ Stop Arc offers an uncompromising level of quality for increased protection of people and property.

DX³ Stop Arc: increased protection against fires of electrical origin