Essential protection
Overvoltages due to lightning are responsible for 25% to 40% of the damage caused to equipment. If we include transient overvoltages with other origins, this adds up to 60% of electrical damage that can be prevented by installing SPDs.
The whole Legrand SPD range conforms to the EN and IEC 61643-11 standards.
Every need has its solution:
- SPDs without short circuit protection (T1+T2 and T2)
- SPDs with integrated short circuit protection with MCBs (T2)
- SPDs with integrated short circuit protection with fuses (T2+T3)



Safety & adaptability
1P+N and 3P+N SPDs with dedicated neutral pole protection are used to dissipate common and differential mode overvoltages that are likely to happen in installations with a TT and TNS system when there is a lightning strike.
In order to adapt to customs in different countries, they are available with neutral on the right-hand or neutral on the left-hand side.

Status indication
A cassette status indicator signals whether the SPD is working (green) or not working (orange): this makes it much easier to maintain the installation!

Ergonomics
The improved ergonomics of SPDs make it easy to replace cassettes using the extraction handles.

Design & marking
The new design of SPDs, consistent with Legrand modular devices, benefits from dedicated marking.
Once installed in the board, the product is therefore easier and quicker to identify!